10.6.3.1.2 Function nvm_set_config()
Sets the up the NVM hardware module based on the configuration.
enum status_code nvm_set_config( const struct nvm_config *const config)
Writes a given configuration of a NVM controller configuration to the hardware module, and initializes the internal device struct.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
config |
Configuration settings for the NVM controller |
Returns
Status of the configuration procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the initialization was a success |
|
STATUS_BUSY |
If the module was busy when the operation was attempted |
|
STATUS_ERR_IO |
If the security bit has been set, preventing the EEPROM and/or auxiliary space configuration from being altered |