7.6.2.4 Struct dma_resource_config
DMA configurations for transfer.
| Type | Name | Description |
|---|---|---|
| struct dma_events_config | event_config |
DMA events configurations. |
| uint8_t | peripheral_trigger |
DMA peripheral trigger index. |
| enum dma_priority_level | priority |
DMA transfer priority. |
| bool | run_in_standby |
Keep DMA channel enabled in standby sleep mode if true. |
| enum dma_transfer_trigger_action | trigger_action |
DMA trigger action. |