15.6.3.7.1 Function rtc_tamper_get_config_defaults()
Gets the RTC tamper default configurations.
void rtc_tamper_get_config_defaults( struct rtc_tamper_config *const config)
Initializes the configuration structure to default values.
The default configuration is as follows:
Disable backup register reset on tamper
Disable GP register reset on tamper
Active layer clock divided by a factor of 8
Debounce clock divided by a factor of 8
Detect edge on INn with synchronous stability debouncing
Disable DMA on tamper
Enable GP register
Disable debouce, detect on falling edge and no action on INn
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to be initialized to default values. |