5.2 Module Overview
This driver provides an interface for the Configurable Custom Logic functions on the device.
The Configurable Custom Logic (CCL) contains programmable logic which can be connected to the device pins, events, or internal peripherals.
Each LUT consists of three inputs, a truth table and optional synchronizer, filter and edge detector. Each LUT can generate an output as a user programmable logic expression with three inputs.
The output can be combinatorially generated from the inputs, or filtered to remove spike. An optional sequential module can be enabled. The inputs of sequential module are individually controlled by two independent, adjacent LUT(LUT0/LUT1, LUT2/LUT3 etc.) outputs, enabling complex waveform generation.