7.8.1 Quick Start Guide for Memory to Memory Data Transfer Using DMAC
The supported board list:
SAMD21 Xplained Pro
SAMR21 Xplained Pro
SAMD11 Xplained Pro
SAML21 Xplained Pro
SAML22 Xplained Pro
SAMDA1 Xplained Pro
In this use case, the DMAC is configured for:
Moving data from memory to memory
Using software trigger
Using DMA priority level 0
Transaction as DMA trigger action
No action on input events
Output event not enabled