13.6.1.1 Struct port_config
Configuration structure for a port pin instance. This structure should be initialized by the port_get_config_defaults() function before being modified by the user application.
| Type | Name | Description |
|---|---|---|
| enum port_pin_dir | direction |
Port buffer input/output direction |
| enum port_pin_pull | input_pull |
Port pull-up/pull-down for input pins |
| bool | powersave |
Enable lowest possible powerstate on the pin. Note: All other configurations will be ignored, the pin will be disabled.
|