23.6.1.1 Struct system_pinmux_config
Configuration structure for a port pin instance. This structure should be initialized by the system_pinmux_get_config_defaults() function before being modified by the user application.
| Type | Name | Description |
|---|---|---|
| enum system_pinmux_pin_dir | direction |
Port buffer input/output direction |
| enum system_pinmux_pin_pull | input_pull |
Logic level pull of the input buffer |
| uint8_t | mux_position |
MUX index of the peripheral that should control the pin, if peripheral control is desired. For GPIO use, this should be set to SYSTEM_PINMUX_GPIO. |
| bool | powersave |
Enable lowest possible powerstate on the pin. Note: All other configurations will be ignored, the pin will be disabled.
|