29.6.1.1 Struct rww_eeprom_emulator_parameters
Structure containing the memory layout parameters of the EEPROM emulator module.
| Type | Name | Description |
|---|---|---|
| uint16_t | eeprom_number_of_pages |
Number of emulated pages of EEPROM |
| uint8_t | page_size |
Number of bytes per emulated EEPROM page |