1.6.3.2.5 Macro AC_WIN_STATUS_INTERRUPT_SET
#define AC_WIN_STATUS_INTERRUPT_SET
This state reflects the window interrupt flag. When the interrupt flag should be set is configured in ac_win_set_config(). This state needs to be cleared by the of ac_win_clear_status().