24.3 Special Considerations
The number of capture compare registers in each TC module is dependent on the specific SAM device being used, and in some cases the counter size.
The maximum amount of capture compare registers available in any SAM device is two when running in 32-bit mode and four in 8- and 16-bit modes.