29.3.4 RWW EEPROM Page Checksum
For each page, a checksum function is used to verify the integrity of the page data. After reading the page data using rww_eeprom_emulator_read_page(). When its checksum is not correct, an error can be detected. This function can be enabled or disabled through the configuration file.