12.8.1 Quick Start Guide for PAC - Basic
In this use case, the peripheral-lock will be used to lock and unlock the PORT peripheral access, and show how to implement the PAC module when the PORT registers needs to be altered. The PORT will be set up as follows:
One pin in input mode, with pull-up and falling edge-detect
One pin in output mode