12.7.1 Acronyms
Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Description |
|---|---|
AC | Analog Comparator |
ADC | Analog-to-Digital Converter |
EVSYS | Event System |
NMI | Non-Maskable Interrupt |
NVMCTRL | Non-Volatile Memory Controller |
PAC | Peripheral Access Controller |
PM | Power Manager |
RTC | Real-Time Counter |
SERCOM | Serial Communication Interface |
SYSCTRL | System Controller |
TC | Timer/Counter |
WDT | Watch Dog Timer |