23.8.1 Quick Start Guide for SYSTEM PINMUX - Basic
In this use case, the PINMUX module is configured for:
One pin in input mode, with pull-up enabled, connected to the GPIO module
Sampling mode of the pin changed to sample on demand