23.2.4 Special Pad Characteristics
There are several special modes that can be selected on one or more I/O pins of the device, which alter the input and output characteristics of the pad.
There are several special modes that can be selected on one or more I/O pins of the device, which alter the input and output characteristics of the pad.