17.8 Examples for SERCOM I2C Driver
This is a list of the available Quick Start guides (QSGs) and example applications for SAM I2C Master Mode (SERCOM I2C) Driver. QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.