8.8.1 Quick Start Guide for EVENTS - Basic
In this use case, the EVENT module is configured for:
Synchronous event path with rising edge detection on the input
One user attached to the configured event channel
No hardware event generator attached to the channel