1.8.1.1.2 Code
Copy-paste the following setup code to your user application:
Add to user application initialization (typically the start of main()):/* AC module software instance (must not go out of scope while in use) */staticstructac_module ac_instance;/* Comparator channel that will be used */#define AC_COMPARATOR_CHANNEL AC_CHAN_CHANNEL_0voidconfigure_ac(void){/* Create a new configuration structure for the Analog Comparator settings* and fill with the default module settings. */structac_config config_ac;ac_get_config_defaults(&config_ac);/* Alter any Analog Comparator configuration settings here if required *//* Initialize and enable the Analog Comparator with the user settings */ac_init(&ac_instance, AC, &config_ac);}voidconfigure_ac_channel(void){/* Create a new configuration structure for the Analog Comparator channel* settings and fill with the default module channel settings. */structac_chan_config ac_chan_conf;ac_chan_get_config_defaults(&ac_chan_conf);/* Set the Analog Comparator channel configuration settings */ac_chan_conf.sample_mode = AC_CHAN_MODE_SINGLE_SHOT;ac_chan_conf.positive_input = AC_CHAN_POS_MUX_PIN0;ac_chan_conf.negative_input = AC_CHAN_NEG_MUX_SCALED_VCC;ac_chan_conf.vcc_scale_factor = 32;/* Set up a pin as an AC channel input */structsystem_pinmux_config ac0_pin_conf;system_pinmux_get_config_defaults(&ac0_pin_conf);ac0_pin_conf.direction = SYSTEM_PINMUX_PIN_DIR_INPUT;ac0_pin_conf.mux_position = CONF_AC_MUX;system_pinmux_pin_set_config(CONF_AC_PIN, &ac0_pin_conf);/* Initialize and enable the Analog Comparator channel with the user* settings */ac_chan_set_config(&ac_instance, AC_COMPARATOR_CHANNEL, &ac_chan_conf);ac_chan_enable(&ac_instance, AC_COMPARATOR_CHANNEL);}
system_init();configure_ac();configure_ac_channel();ac_enable(&ac_instance);