18.8.1.2.2 Workflow
- Configure and enable module.
configure_i2c_slave();- Create and initialize configuration structure.
structi2c_slave_config config_i2c_slave;i2c_slave_get_config_defaults(&config_i2c_slave); - Change address and address mode settings in the configuration.
config_i2c_slave.address = SLAVE_ADDRESS;config_i2c_slave.address_mode = I2C_SLAVE_ADDRESS_MODE_MASK;config_i2c_slave.buffer_timeout = 1000; - Initialize the module with the set configurations.
i2c_slave_init(&i2c_slave_instance, CONF_I2C_SLAVE_MODULE, &config_i2c_slave); - Enable the module.
i2c_slave_enable(&i2c_slave_instance);
- Create variable to hold transfer direction.
enumi2c_slave_direction dir; - Create packet variable to transfer.
structi2c_slave_packet packet = {.data_length = DATA_LENGTH,.data = write_buffer,};