7.7.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Add SAM C21 support |
Add SAM L21 support |
Initial Release |