19.9 MUX Settings
The following lists the possible internal SERCOM module pad function assignments for the four SERCOM pads in both SPI Master and SPI Slave modes. They are combinations of DOPO and DIPO in CTRLA. Note that this is in addition to the physical GPIO pin MUX of the device, and can be used in conjunction to optimize the serial data pin-out.