2.3 Power Block Diagram
The following figure illustrates a high-level block diagram of the power system on the PIC32CZ CA80/CA90 Curiosity Ultra development board. The development board is powered through the barrel connector using the wall-mount power supply provided in the kit, or any 6.5-14V DC > 750 mA power supply.