2.5 Xplained Pro Standard Extension Header
The PIC32CZ CA80/CA90 Curiosity Ultra development board has two Xplained Pro compatible interfaces that enable the use of existing expansion boards. Each interface consists of a dual-row, 30-pin, 100 mil, 90 degree extension male header, while Xplained Pro extensions have their female counterparts. The extension headers can be used to connect a variety of Xplained Pro extension boards or to access the pins of the target MCU directly.
The Pinout description for the Xplained Pro Standard Extension Header1 and Header 2 are listed in the following tables.
| Pin number | Name | Description | Port |
|---|---|---|---|
| 1 | ID_EXT1 | Communication line to the ID chip on an extension board | Connected to PKoB4 |
| 2 | GND | Ground | - |
| 3 | ADC0(+) | Analog-to-digital converter (ADC), alternatively positive part of differential ADC | PA18 |
| 4 | ADC0(-) | Analog-to-digital converter, alternatively negative part of differential ADC | PA17 |
| 5 | GPIO1 | General purpose I/O | PB25 |
| 6 | GPIO2 | General purpose I/O | PB26 |
| 7 | PWMH1 | High-Side PWM | PB10 |
| 8 | PWML1 | Low-Side PWM | PB11 |
| 9 | GPIO3 | General purpose I/O | PA7 |
| 10 | GPIO4 | General purpose I/O | PC24 |
| 11 | SDA2 | Data line for I2C interface. Always implemented, bus type | PC0 |
| 12 | SCL2 | Clock line for I2C interface. Always implemented, bus type. | PC1 |
| 13 | RX2 | Receiver line of target device UART | PC7 |
| 14 | TX2 | Transmitter line of target device UART. | PC4 |
| 15 | SS2 | SPI Select or General purpose I/O | PC10 |
| 16 | MOSI | Host Out Client In (MOSI) line of serial peripheral interface. Always implemented, bus type. | PC8 |
| 17 | MISO | Host In Client Out (MISO) line of serial peripheral interface. Always implemented, bus type. | PC11 |
| 18 | SCK2 | Clock for serial peripheral interface. Always implemented, bus type | PC9 |
| 19 | GND | Ground | - |
| 20 | VCC | Power for extension boards (3.3V) | - |
| Pin number | Name | Description | Port/Pin |
|---|---|---|---|
| 1 | ID_EXT2 | Communication line to the ID chip on an extension board | Connected to PKoB4 |
| 2 | GND | Ground | - |
| 3 | ADC1(+) | Analog-to-digital converter, alternatively positive part of differential ADC | PA14 |
| 4 | ADC1(-) | Analog-to-digital converter, alternatively negative part of differential ADC | PA13 |
| 5 | GPIO5 | General purpose I/O | PB27 |
| 6 | GPIO6 | General purpose I/O | PB28 |
| 7 | PWMH2 | High-Side PWM | PA22 |
| 8 | PWML2 | Low-Side PWM | PA23 |
| 9 | GPIO7 | General purpose I/O | PA8 |
| 10 | GPIO8 | General purpose I/O | PE10 |
| 11 | SDA2 | Data line for I2C interface. Always implemented, bus type | PC25 |
| 12 | SCL2 | Clock line for I2C interface. Always implemented, bus type. | PC26 |
| 13 | RX2 | Receiver line of target device UART | PC22 |
| 14 | TX2 | Transmitter line of target device UART. | PC21 |
| 15 | SS3 | SPI Client Select or General purpose I/O | PC14 |
| 16 | MOSI | Host Out Client In (MOSI) line of serial peripheral interface. Always implemented, bus type. | PC12 |
| 17 | MISO | Host In Client Out (MISO) line of serial peripheral interface. Always implemented, bus type. | PC15 |
| 18 | SCK2 | Clock for serial peripheral interface. Always implemented, bus type | PC13 |
| 19 | GND | Ground | - |
| 20 | VCC | Power for extension boards (3.3V) | - |