2.11 Button and LED
The PIC32CZ CA80/CA90 Curiosity Ultra kit offers a user button and an LED. The following table shows the function, description, and the port on the MCU.
| Function | Description | Type | Port |
|---|---|---|---|
| User SW0 | User Switch 0 | Digital Input | RB24 |
| User SW1 | User Switch 1 | Digital Input | PC23 |
| User LED0 | User LED 0 | Digital Output | PB21 |
| User LED1 | User LED 1 | Digital Output | PB22 |