2.1 Board Feature Location
| Number | Description of item |
|---|---|
| 1 | 2.5 mm Barrel 6.5V-14V Power Input |
| 2 | USB Type C Host/Device DRD |
| 3 | USB Micro A/B Host/Device DRD |
| 4 | User Switch 0 |
| 5 | User Switch 1 |
| 6 | PKoB USB |
| 7 | Coresite 20-pin Debug Interface |
| 8 | Coretex 10-pin Debug Interface |
| 9 | Arduino Shield Headers |
| 10 | External Power Header |
| 11 | EXT1 Header |
| 12 | EXT2 Header |
| 13 | Reset Switch |
| 14 | X32 Audio Headers |
| 15 | mikroBUS Headers |
| 16 | G-bit Ethernet Interface |
| 17 | Graphics Interface |
| 18 | CAN Interface Headers |
| 19 | User LED0/LED1 |
| 20 | Serial EEPROM |
| 21 | QSPI Flash |
| 22 | UNO SPI Header |
| 23 | PIC32CZ |
| 24 | Tamper Header |
| TSS Component | Qty (per board) | Function |
|---|---|---|
| TN2106K1-G | 1 | N-Channel MOSFET |
| MIC24052YJL-TR | 1 | SMPS Buck Regulator |
| MIC5355-G4YMME | 1 | Dual Rail LDO |
| MCP1727T-3302E/MF | 1 | 3.3V LDO |
| MIC2026-2YM-TR | 1 | Power Switch |
| ATSAME70N21B-ANT | 1 | PKoB MCU |
| 24LC256T-I/MS | 1 | Serial EEPROM |
| PIC32CZ8110CA80208-I/8MX or PIC32CZ8110CA90208-I/8MX | 1 | Target MCU |
| AT24MAC402-MAHM-T | 1 | Serial EEPROM |
| SST26VF032BAT-104I/SM | 1 | QSPI Flash |
| KSZ9031MNXIC | 1 | G-bit Ethernet PHY |
| ATA6561-GBQW | 2 | CAN Transceiver |
| DSC6011JI2B-012.0000 | 2 | Oscillator 12.0000 MHz |
| VMK3-9005-32K7680000 | 1 | XTAL 32.768 kHz |
| DSC1001DI5-025.0000 (1) | 1 | Oscillator 25.0000 MHz |
Note:
- For designs that are targeting Ethernet compliance testing, a very low jitter solution, such as the Microchip MEMS Oscillator DSC1101DI5-025.0000 is recommended.