2.14 Demonstration Firmware Application
The demonstration firmware application comes programmed on the Curiosity Pro board. The project is also available in the downloadable materials. Some general functions of the board are available to exercise in the programmed version.
- Connect to the VCP using a terminal application, such as Tera Term.
- Perform the Serial Port set up, as shown below:
Figure 2-7. Tera Term Serial Port Setup - Once connected to the terminal application, a list of available commands and
functions can be listed by typing the code
help<enter>. Additional materials and information can be found on the product web page.