36.13.4 ADCIMCON1 – ADC Input Mode Control Register 1
| Name: | ADCIMCON1 |
| Offset: | 0x1440 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIFF11 | SIGN11 | DIFF10 | SIGN10 | DIFF9 | SIGN9 | DIFF8 | SIGN8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIFF7 | SIGN7 | DIFF6 | SIGN6 | DIFF5 | SIGN5 | DIFF4 | SIGN4 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIFF3 | SIGN3 | DIFF2 | SIGN2 | DIFF1 | SIGN1 | DIFF0 | SIGN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 23 – DIFF11 AN11 Mode bit
| Value | Description |
|---|---|
| 1 | AN11 is using Differential mode |
| 0 | AN11 is using Single-ended mode |
Bit 22 – SIGN11 AN11 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN11 is using Signed Data mode |
| 0 | AN11 is using Unsigned Data mode |
Bit 21 – DIFF10 AN10 Mode bit
| Value | Description |
|---|---|
| 1 | AN10 is using Differential mode |
| 0 | AN10 is using Single-ended mode |
Bit 20 – SIGN10 AN10 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN10 is using Signed Data mode |
| 0 | AN10 is using Unsigned Data mode |
Bit 19 – DIFF9 AN9 Mode bit
| Value | Description |
|---|---|
| 1 | AN9 is using Differential mode |
| 0 | AN9 is using Single-ended mode |
Bit 18 – SIGN9 AN9 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN9 is using Signed Data mode |
| 0 | AN9 is using Unsigned Data mode |
Bit 17 – DIFF8 AN8 Mode bit
| Value | Description |
|---|---|
| 1 | AN8 is using Differential mode |
| 0 | AN8 is using Single-ended mode |
Bit 16 – SIGN8 AN8 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN8 is using Signed Data mode |
| 0 | AN8 is using Unsigned Data mode |
Bit 15 – DIFF7 AN7 Mode bit
| Value | Description |
|---|---|
| 1 | AN7 is using Differential mode |
| 0 | AN7 is using Single-ended mode |
Bit 14 – SIGN7 AN7 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN7 is using Signed Data mode |
| 0 | AN7 is using Unsigned Data mode |
Bit 13 – DIFF6 AN6 Mode bit
| Value | Description |
|---|---|
| 1 | AN6 is using Differential mode |
| 0 | AN6 is using Single-ended mode |
Bit 12 – SIGN6 AN6 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN6 is using Signed Data mode |
| 0 | AN6 is using Unsigned Data mode |
Bit 11 – DIFF5 AN5 Mode bit
| Value | Description |
|---|---|
| 1 | AN5 is using Differential mode |
| 0 | AN5 is using Single-ended mode |
Bit 10 – SIGN5 AN5 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN5 is using Signed Data mode |
| 0 | AN5 is using Unsigned Data mode |
Bit 9 – DIFF4 AN4 Mode bit
| Value | Description |
|---|---|
| 1 | AN4 is using Differential mode |
| 0 | AN4 is using Single-ended mode |
Bit 8 – SIGN4 AN4 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN4 is using Signed Data mode |
| 0 | AN4 is using Unsigned Data mode |
Bit 7 – DIFF3 AN3 Mode bit
| Value | Description |
|---|---|
| 1 | AN3 is using Differential mode |
| 0 | AN3 is using Single-ended mode |
Bit 6 – SIGN3 AN3 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN3 is using Signed Data mode |
| 0 | AN3 is using Unsigned Data mode |
Bit 5 – DIFF2 AN2 Mode bit
| Value | Description |
|---|---|
| 1 | AN2 is using Differential mode |
| 0 | AN2 is using Single-ended mode |
Bit 4 – SIGN2 AN2 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN2 is using Signed Data mode |
| 0 | AN2 is using Unsigned Data mode |
Bit 3 – DIFF1 AN1 Mode bit
| Value | Description |
|---|---|
| 1 | AN1 is using Differential mode |
| 0 | AN1 is using Single-ended mode |
Bit 2 – SIGN1 AN1 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN1 is using Signed Data mode |
| 0 | AN1 is using Unsigned Data mode |
Bit 1 – DIFF0 AN0 Mode bit
| Value | Description |
|---|---|
| 1 | AN0 is using Differential mode |
| 0 | AN0 is using Single-ended mode |
Bit 0 – SIGN0 AN0 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN0 is using Signed Data mode |
| 0 | AN0 is using Unsigned Data mode |