36.13.3 ADCCON3 – ADC Control Register 3

This register enables ADC clock selection, enables/disables the digital feature for the shared ADC module and controls the manual (software) sampling and conversion.
Note:
  1. The SAMP bit has the highest priority, and setting this bit keeps the S&H circuit in Sample mode until the bit is cleared. Also, usage of the SAMP bit causes settings of SAMC[9:0] bits (ADCCON2[25:16]) to be ignored.
  2. The SAMP bit only connects Class 2 and Class 3 analog inputs to the shared ADC.
  3. The SAMP bit is not a self-clearing bit and it is the responsibility of application software to first clear this bit and, only after setting the RQCNVRT bit, to start the ADC.
  4. Normally, when the SAMP and RQCNVRT bits are used by software routines, all TRGSRCx[4:0] bits and STRGSRC[4:0] bits must be set to ‘00000’ to disable all external hardware triggers and prevent them from interfering with the software-controlled sampling command signal SAMP and with the software-controlled trigger RQCNVRT.
Name: ADCCON3
Offset: 0x1420
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 ADCSEL[1:0]CONCLKDIV[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DIGEN7        
Access R/W 
Reset 0 
Bit 15141312111098 
 VREFSEL[2:0]TRGSUSPUPDIENUPDRDYSAMPRQCNVRT 
Access R/WR/WR/WR/WR/WR/HS/HCR/WR/HS/HC 
Reset 00000000 
Bit 76543210 
 GLSWTRGGSWTRGADINSEL[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:30 – ADCSEL[1:0] Analog-to-Digital Clock Source (TCLK) bits

ValueDescription
00Peripheral Bus Clock (PB1_CLK)
01

FRC Clock

10

REFO3 Clock Output

11

System Clock (SYS_CLK)

Bits 29:24 – CONCLKDIV[5:0] Analog-to-Digital Control Clock (TQ) Divider bits

ValueDescription
111111

64 * TCLK= TQ

...—
0000114 * TCLK= TQ
000010

3 * TCLK= TQ

0000012 * TCLK= TQ
000000TCLK= TQ

Bit 23 – DIGEN7 Shared ADC Digital Enable bit

ValueDescription
1

ADC is digital enabled

0

ADC is digital disabled

Bits 15:13 – VREFSEL[2:0] Voltage Reference (VREF) Input Selection bits

Table 36-6. 
VREFSEL[2:0]ADREF+ADREF-
000AVDDAVSS
001-111Reserved

Bit 12 – TRGSUSP Trigger Suspend bit

ValueDescription
1

Triggers are blocked from starting a new analog-to-digital conversion, but the ADC module is not disabled

0

Triggers are not blocked

Bit 11 – UPDIEN Update Ready Interrupt Enable bit

ValueDescription
1

Interrupt is generated when the UPDRDY bit is set by hardware

0

No interrupt is generated

Bit 10 – UPDRDY ADC Update Ready Status bit

Note: This bit is only active while the TRGSUSP bit is set and there are no more running conversions of any ADC modules.
ValueDescription
1

ADC SFRs can be updated

0

ADC SFRs cannot be updated

Bit 9 – SAMP Class 2 and Class 3 Analog Input Sampling Enable bit(1,2,3,4)

ValueDescription
1

The ADC S&H amplifier is sampling

0

The ADC S&H amplifier is holding

Bit 8 – RQCNVRT Individual ADC Input Conversion Request bit

This bit and its associated ADINSEL[5:0] bits enable the user to individually request an ADC of an analog input through software.
Note: This bit is automatically cleared in the next ADC clock cycle.
ValueDescription
1

Trigger the conversion of the selected ADC input as specified by the ADINSEL[5:0] bits

0

Do not trigger the conversion

Bit 7 – GLSWTRG Global Level Software Trigger bit

ValueDescription
1

Trigger conversion for ADC inputs that have selected the GLSWTRG bit as the trigger signal, either through the associated TRGSRC[4:0] bits in the ADCTRGx registers or through the STRGSRC[4:0] bits in the ADCCON1 register

0

Do not trigger an ADC

Bit 6 – GSWTRG Global Software Trigger bit

This bit is automatically cleared in the next ADC clock cycle.

ValueDescription
0

Trigger conversion for ADC inputs that have selected the GSWTRG bit as the trigger signal, either through the associated TRGSRC[4:0] bits in the ADCTRGx registers or through the STRGSRC[4:0] bits in the ADCCON1 register

1

Do not trigger an ADC

Bits 5:0 – ADINSEL[5:0] Analog Input Select bits

These bits select the analog input to be converted when the RQCNVRT bit is set.

ValueDescription
111111

Reserved

...—
001011VDD33/2(AN11) (Internal)
001010VDD 1.2V(VDD_1V2(AN10)) (Internal)
001001

ADC Charge-pump 1.2V(CP_1V2(AN9)) (Internal)

001000BandGap Reference (BG_VREF (AN8)) (Internal)
000111

AN7 is being monitored

...—
000001

AN1 is being monitored

000000

AN0 is being monitored