36.13.19 ADCTRGSNS – ADC Trigger Level/Edge Sensitivity Register

This register contains the setting for trigger level for each ADC analog input.

Name: ADCTRGSNS
Offset: 0x1740
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LVL7LVL6LVL5LVL4LVL3LVL2LVL1LVL0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LVL Trigger Level and Edge Sensitivity bits

Note:
  1. This register specifies the trigger level for analog inputs 0 to 7.
  2. The higher analog input ID belongs to Class 3, and, therefore, is only scan triggered. All Class 3 analog inputs use the scan trigger, for which the level/edge is defined by the STRGLVL bit (ADCCON1[3]).
ValueDescription
1Analog input is sensitive to the high level of its trigger (level sensitivity implies retriggering as long as the trigger signal remains high)
0

Analog input is sensitive to the positive edge of its trigger (this is the value after a reset)