36.13.17 ADCCMPCON2 – ADC Digital Comparator 2 Control Register

These registers control the operation of Digital Comparator 2, including the generation of interrupts and the comparison criteria to be used. This register also provides the status when a comparator event occurs.

Name: ADCCMPCON2
Offset: 0x1690
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    AINID[4:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000 
Bit 76543210 
 ENDCMPDCMPGIENDCMPEDIEBTWNIEHIHIIEHILOIELOHIIELOLO 
Access R/WR/WR/HS/HCR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:8 – AINID[4:0] Digital Comparator 2 Analog Input Identification (ID) bits

When a digital comparator event occurs (DCMPED = 1), these bits identify the analog input being monitored by the digital comparator.

ValueDescription
11111

Reserved

01011AN11 is being monitored
...—
...—
...—
00111AN7 is being monitored
...—
00001

AN1 is being monitored

00000AN0 is being monitored

Bit 7 – ENDCMP Digital Comparator 2 Enable bit

ValueDescription
1

Digital Comparator 2 is enabled

0

Digital Comparator 2 is not enabled, and the DCMPED status bit is cleared

Bit 6 – DCMPGIEN Digital Comparator 2 Global Interrupt Enable bit

ValueDescription
1Digital Comparator 2 interrupt is generated when the DCMPED status bit is set
0

Digital Comparator 2 interrupt is disabled

Bit 5 – DCMPED Digital Comparator 2 Output True Event Status bit

The logical conditions where the digital comparator gets True are defined by the IEBTWN, IEHIHI, IEHILO, IELOHI and IELOLO bits.

Note: This bit is cleared by reading the AINID[4:0] bits or by disabling the Digital Comparator module (by setting ENDCMP to ‘0’).
ValueDescription
1

Digital Comparator 2 output true event has occurred (output of comparator is ‘1’)

0

Digital Comparator 2 output is false (output of comparator is ‘0’)

Bit 4 – IEBTWN Between Low/High Digital Comparator 2 Event bit

ValueDescription
1

Generate a digital comparator event when DCMPLO[15:0] bits DATA[31:0] bits [DCMPHI[15:0] bits

0

Do not generate a digital comparator event

Bit 3 – IEHIHI High/High Digital Comparator 2 Event bit

ValueDescription
1

Generate a Digital Comparator 2 event when DCMPHI[15:0] bits are less than or equal to DATA[31:0] bits

0

Do not generate an event

Bit 2 – IEHILO High/Low Digital Comparator 2 Event bit

ValueDescription
1

Generate a Digital Comparator 2 event when DATA[31:0] bits are less than DCMPHI[15:0] bits

0

Do not generate an event

Bit 1 – IELOHI Low/High Digital Comparator 2 Event bit

ValueDescription
1

Generate a Digital Comparator 2 event when DCMPLO[15:0] bits are less than or equal to DATA[31:0] bits

0

Do not generate an event

Bit 0 – IELOLO Low/Low Digital Comparator 2 Event bit

ValueDescription
1

Generate a Digital Comparator 2 event when DATA[31:0] bits are less than DCMPLO[15:0] bits

0

Do not generate an event