36.12 Register Summary

The register offsets shown below are with respect to Base Address = 0x4400_0000.

The PIC32CX-BZ3/PIC32CX-BZ36 12-bit High Speed SAR ADC module has the following Special Function Registers (SFRs):

Note: All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
OffsetNameBit Pos.76543210

0x00

...

0x13FF

Reserved         
0x1400ADCCON17:0 IRQVS[2:0]STRGLVL   
15:8ONFRZSIDLAIPMPENCVD_EN FSYUPBSCANEN
23:16FRACTSELRES[1:0]STRGSRC[4:0]
31:24        

0x1404

...

0x140F

Reserved         
0x1410ADCCON27:0 ADCDIV[6:0]
15:8BGVRIENREFFLTIENEOSIEN     
23:16SAMC[7:0]
31:24BGVRRDYREFFLTEOSRDYCVD_CPL[2:0]SAMC[9:8]

0x1414

...

0x141F

Reserved         
0x1420ADCCON37:0GLSWTRGGSWTRGADINSEL[5:0]
15:8VREFSEL[2:0]TRGSUSPUPDIENUPDRDYSAMPRQCNVRT
23:16DIGEN7       
31:24ADCSEL[1:0]CONCLKDIV[5:0]

0x1424

...

0x143F

Reserved         
0x1440ADCIMCON17:0DIFF3SIGN3DIFF2SIGN2DIFF1SIGN1DIFF0SIGN0
15:8DIFF7SIGN7DIFF6SIGN6DIFF5SIGN5DIFF4SIGN4
23:16DIFF11SIGN11DIFF10SIGN10DIFF9SIGN9DIFF8SIGN8
31:24        

0x1444

...

0x147F

Reserved         
0x1480ADCGIRQEN17:0AGIEN7AGIEN6AGIEN5AGIEN4AGIEN3AGIEN2AGIEN1AGIEN0
15:8    AGIEN11AGIEN10AGIEN9AGIEN8
23:16        
31:24        

0x1484

...

0x149F

Reserved         
0x14A0ADCCSS17:0CSS7CSS6CSS5CSS4CSS3CSS2CSS1CSS0
15:8    CSS11CSS10CSS9CSS8
23:16        
31:24        

0x14A4

...

0x14BF

Reserved         
0x14C0ADCDSTAT17:0ARDY7ARDY6ARDY5ARDY4ARDY3ARDY2ARDY1ARDY0
15:8    ARDY11ARDY10ARDY9ARDY8
23:16        
31:24        

0x14C4

...

0x14DF

Reserved         
0x14E0ADCCMPEN17:0CMPEx[7:0]
15:8    CMPEx[11:8]
23:16        
31:24        

0x14E4

...

0x14EF

Reserved         
0x14F0ADCCMP17:0DCMPLO[7:0]
15:8DCMPLO[15:8]
23:16DCMPHI[7:0]
31:24DCMPHI[15:8]

0x14F4

...

0x14FF

Reserved         
0x1500ADCCMPEN27:0CMPEx[7:0]
15:8    CMPEx[11:8]
23:16        
31:24        

0x1504

...

0x150F

Reserved         
0x1510ADCCMP27:0DCMPLO[7:0]
15:8DCMPLO[15:8]
23:16DCMPHI[7:0]
31:24DCMPHI[15:8]

0x1514

...

0x159F

Reserved         
0x15A0ADCFLTR17:0FLTRDATA[7:0]
15:8FLTRDATA[15:8]
23:16   CHNLID[4:0]
31:24AFENDATA16ENDFMODEOVRSAM[2:0]AFGIENAFRDY

0x15A4

...

0x15AF

Reserved         
0x15B0ADCFLTR27:0FLTRDATA[7:0]
15:8FLTRDATA[15:8]
23:16   CHNLID[4:0]
31:24AFENDATA16ENDFMODEOVRSAM[2:0]AFGIENAFRDY

0x15B4

...

0x15FF

Reserved         
0x1600ADCTRG17:0   TRGSRC0[4:0]
15:8   TRGSRC1[4:0]
23:16   TRGSRC2[4:0]
31:24   TRGSRC3[4:0]

0x1604

...

0x160F

Reserved         
0x1610ADCTRG27:0   TRGSRC4[4:0]
15:8   TRGSRC5[4:0]
23:16   TRGSRC6[4:0]
31:24   TRGSRC7[4:0]

0x1614

...

0x167F

Reserved         
0x1680ADCCMPCON17:0ENDCMPDCMPGIENDCMPEDIEBTWNIEHIHIIEHILOIELOHIIELOLO
15:8   AINID[4:0]
23:16CVD_DATA[7:0]
31:24CVD_DATA[15:8]

0x1684

...

0x168F

Reserved         
0x1690ADCCMPCON27:0ENDCMPDCMPGIENDCMPEDIEBTWNIEHIHIIEHILOIELOHIIELOLO
15:8   AINID[4:0]
23:16        
31:24        

0x1694

...

0x16FF

Reserved         
0x1700ADCBASE7:0ADCBASE[7:0]
15:8ADCBASE[15:8]
23:16        
31:24        

0x1704

...

0x173F

Reserved         
0x1740ADCTRGSNS7:0LVL7LVL6LVL5LVL4LVL3LVL2LVL1LVL0
15:8        
23:16        
31:24        

0x1744

...

0x17FF

Reserved         
0x1800ADCANCON7:0ANEN7       
15:8WKRDY7       
23:16WKIEN7       
31:24    WKUPCLKCNT[3:0]

0x1804

...

0x1AFF

Reserved         
0x1B00ADCSYSCFG07:0AN[7:0]
15:8        
23:16        
31:24        

0x1B04

...

0x1DFF

Reserved         
0x1E00ADCDATA07:0DATA[7:0]
15:8DATA[15:8]
23:16DATA[23:16]
31:24DATA[31:24]
...        
0x1E2CADCDATA117:0DATA[7:0]
15:8DATA[15:8]
23:16DATA[23:16]
31:24DATA[31:24]