36.13.5 ADCGIRQEN1 – ADC Global Interrupt Enable Register 1

This register specifies which of the individual input conversion interrupts can generate the global ADC interrupt.

Name: ADCGIRQEN1
Offset: 0x1480
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     AGIEN11AGIEN10AGIEN9AGIEN8 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 AGIEN7AGIEN6AGIEN5AGIEN4AGIEN3AGIEN2AGIEN1AGIEN0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – AGIEN ADC Global Interrupt Enable bits

ValueDescription
1

Interrupts are enabled for the selected analog input. The interrupt is generated after the converted data is ready (indicated by the ARDYx bit (‘x’ = 8-1) of the ADCDSTAT1 register)

0

Interrupts are disabled