36.13 Register Description

The following is the list of conventions available in the register description:

  • R = Readable bit
  • W = Writable bit
  • U = Unimplemented bit, read as ‘0’
  • -n = Value at POR
  • 1 = Bit is set
  • 0 = Bit is cleared
  • x = Bit is unknown
  • HS = Hardware Set

  • HC = Hardware Cleared