3.3.9.3 Internal 32.768 kHz RC Oscillator (OSC32K)
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| OSC32K_1 | fOSC_OSC32K | Output frequency | — | 32.768 | — | kHz | TA = 25 °C, VDD = 3.0V |
| OSC32K_3 | OSC32KACC | Accuracy | -10 | — | 10 | % | |
| OSC32K_9 | OSC32KDuty | OSC32 duty cycle | — | 50 | — | % | |