CAN1_ModeChangeCallbackRegister()
void CAN1_ModeChangeCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_ModeChangeCallback.
| in | handler |
- Address of the callback routine |
none |