CAN1_BusErrorCallback()
void CAN1_BusErrorCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusErrorCallbackRegister.
| none |
none |