3.2.3.2 source/source-files/can_features.h File Reference
This is the generated module feature header file for CAN driver using CCL. This file provides module feature list available on the selected device. The macros defined in this file provides the flexibility to easily migrate the user application to other device which might have varied feature list.