Jump to main content
MCC Melody API Reference for dsPIC33 MCUs
MCC Melody API Reference for dsPIC33 MCUs
  1. Home
  2. 3 dsPIC33A API Reference

    The dsPIC33A device family comes with enhanced features and peripherals. They provide a portable API interface to the functionalities of the peripherals.

    An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.

  3. 3.2 CAN FD Driver
  4. 3.2.3 File Documentation
  5. 3.2.3.2 source/source-files/can_features.h File Reference
  6. 3.2.3.2.1 Macros
Previous | Next

  • 1 Introduction API Ref for dsPIC33 MCUs

    Lists the Libraries and Drivers supported for dsPIC33 family in MCC Melody.

  • 2 dsPIC33C API Reference

    dsPIC33C API Reference provide a portable functional interface to the functionalities of the peripheral.

    An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.

  • 3 dsPIC33A API Reference

    The dsPIC33A device family comes with enhanced features and peripherals. They provide a portable API interface to the functionalities of the peripherals.

    An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.

    • 3.1 ADC Driver
    • 3.2 CAN FD Driver
      • 3.2.1 Module Documentation
      • 3.2.2 Data Structure Documentation
      • 3.2.3 File Documentation
        • 3.2.3.1 source/source-files/can1.h File Reference
        • 3.2.3.2 source/source-files/can_features.h File Reference
          • 3.2.3.2.1 Macros
          • 3.2.3.2.2 Detailed Description
        • 3.2.3.3 source/source-files/can_interface.h File Reference
        • 3.2.3.4 source/source-files/can_types.h File Reference
    • 3.3 CBG Driver
    • 3.4 CMP DAC Driver
    • 3.5 CLC Driver
    • 3.6 CRC Driver
    • 3.7 DMA Driver
    • 3.8 Event Output Driver
    • 3.9 External Interrupt Driver
    • 3.10 Flash Driver
    • 3.11 I2C Client Driver
    • 3.12 I2C Host Driver
    • 3.13 Input Capture Driver
    • 3.14 OPA Driver
    • 3.15 Pulse Output Driver
    • 3.16 PTG Driver
    • 3.17 PWM Driver
    • 3.18 PWM HS Driver
    • 3.19 QEI Driver
    • 3.20 SENT RX Driver
    • 3.21 SENT TX Driver
    • 3.22 SPI Client Driver
    • 3.23 SPI Host Driver
    • 3.24 Timer Driver
    • 3.25 UART Driver
    • 3.26 System Drivers

      Provides system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.

  • 4 dsPIC33CH Dual Core User Guide

    This user’s guide provides an overview of the dsPIC33CH family device architecture, process involved in configuring Main and Secondary project using MPLAB® Code Configurator (MCC) Melody.

  • Microchip Information

3.2.3.2.1 Macros

  • #define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1

    This macro defines the CAN FD Message format data update request functionality.

  • #define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1

    This macro defines the CAN FIFO based transmit priority data update request functionality.

  • #define CAN_DMA_INTERFACE_FEATURE_AVAILABLE 0

    This macro defines the CAN 2.0 DMA interface data update request functionality.

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon