The following table lists the RT PolarFire ball grid array leaded packages.
Table 7-1. RT PolarFire® Ball Grid Array Leaded Package | Package | CB1509 |
|---|
| Package Pitch | 1 mm |
| Substrate Material | Alumina |
| Solder Ball Composition | Sn20/Pb80 |
| Solder Bump Material | Sn98.2/Ag1.8 |
Table 7-2. RT PolarFire® Column Grid Array Leaded Package | Package | CG1509 |
|---|
| Package Pitch | 1 mm |
| Substrate Material | Alumina |
| Solder Column Composition | Sn20/Pb80 columns with copper spiral |
| Solder Bump Material | Sn98.2/Ag1.8 |
Table 7-3. RT PolarFire® Land Grid Array Leaded Package | Package | LG1509 |
|---|
| Package Pitch | 1 mm |
| Substrate Material | Alumina |
| Land Pad Composition | Gold Plated Land Pads |
| Solder Bump Material | Sn98.2/Ag1.8 |