5 Package Pin-outs
(Ask a Question)The following table lists the packaging pin-outs of the RT PolarFire device. Detailed PPAT is available for download, and it contains revision history, device specification, power supplies, pin-outs, and BGA graphic. For more information about PPAT, see RT PolarFire FPGA Ceramic 1509-Pin Package Pin Assignment Table.
| Device | Package |
|---|---|
| CG1509 | |
| RTPF500T | Yes |