Introduction
(Ask a Question)This guide provides pin and packaging information (such as, bank assignments and mechanical information) for RT PolarFire® Field Programmable Gate Arrays (FPGAs).
RT PolarFire FPGAs feature a flexible I/O structure that supports a range of mixed voltages through bank selection. The High Speed Input/Output (HSIO) and General-Purpose Input/Output (GPIO) are configured as differential I/Os or two single-ended I/Os. For more information about HSIO, GPIO, and supported I/O standards, see RT PolarFire FPGA User I/O User Guide.
Important: Some of the protocol standard uses the terminology
Master and Slave. The equivalent Microchip terminology used in this document is
Initiator and Target, respectively.