1 Packaging Overview

RT PolarFire FPGAs are available in three variations of a hermetically sealed ceramic land grid array with 1509 contacts. For flight and engineering development applications, FPGAs are available with 
gold-plated land pads (LG1509) or with solder columns (CG1509). For engineering development applications only, FPGAs are available with solder balls (CB1509). Each package (device variant) has various I/O banks to allow the flexibility of using different I/O standards. This document refers to the CG1509 package designator. The information presented is also applicable to the LG1509 (ceramic land grid array with no solder termination) and the CB1509 (ceramic ball grid array with solder ball termination, for prototyping purposes).

The following table lists the RT PolarFire FPGA variant, with user I/O and XCVR lanes.

Table 1-1. RT PolarFire FPGA Product Family
FeaturesRTPF500T
FPGA FabricLogic Elements (4 LUT + DFF)481
Math Blocks (18 × 18 MACC)1480
LSRAM Blocks (20 kbit)1520
µSRAM Blocks (64 × 12)4440
Total RAM (Mbits)33
µPROM (Kbits 9-bit bus)513
User DLLs/PLLs8
High-Speed I/O250 Mbps to 12.7 Gbps Transceiver Lanes24
PCIe® Gen2 End Points/Root Ports2
Total I/OsTotal User I/Os632
PackagingType/Size/Pitch—
CG1509 
(40 mm × 40 mm, 1.0 mm)—