2 Bank Locations
(Ask a Question)RT PolarFire FPGA I/Os are grouped based on I/O voltage standards and I/O capabilities. Each I/O bank has dedicated I/O supplies and ground voltages. Because of these dedicated supplies, only I/O with compatible standards are assigned to the same I/O voltage bank.
The following illustration shows the bank locations for the RTPF500T device with available package combinations.
| Bank Number | CG1509 |
|---|---|
| RTPF500T | |
| Bank 0 | HSIO |
| Bank 1 | HSIO |
| Bank 2 | GPIO |
| Bank 3 | JTAG/FIXED I/O |
| Bank 4 | GPIO |
| Bank 5 | GPIO |
| Bank 6 | HSIO |
| Bank 7 | HSIO |
| XCVR 0 | Included |
| XCVR 1 | Included |
| XCVR 2 | Included |
| XCVR 3 | Included |
| XCVR 4 | Included |
| XCVR 5 | Included |
Each I/O bank supports multiple DDR lanes. If CDR/SGMII interface is connected to the I/O bank, the Tx and Rx signal must be within the same DDR Lane. Only one CDR/SGMII is allowed per DDR lane.
For more information about DDR lanes for each package in Package Pin Assignment Table (PPAT), see RT PolarFire FPGA Product Overview.
| Device | CG1509 |
|---|---|
| RTPF500T | 24 |