11 Packing and Shipping
(Ask a Question)The RT PolarFire series device is packed in trays, which are used to pack most of the Microchip surface-mount devices. Trays provide excellent protection from mechanical damage. In addition, they are manufactured using the anti-static material to provide limited protection against ESD damage.
| Package | Maximum Number of Devices Per Jewel Box |
|---|---|
| CG1509 | 1 |
| CB1509 | 1 |
| LG1509 | 1 |