21.9.5 TxCLKCON
| Name: | TxCLKCON |
| Address: | 0xFBE,0xFB8,0xFB2 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection bits
| CS[4:0] | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
11111-11000 | Reserved | Reserved | Reserved |
10111 | CLC8_out | CLC8_out | CLC8_out |
10110 | CLC7_out | CLC7_out | CLC7_out |
10101 | CLC6_out | CLC6_out | CLC6_out |
10100 | CLC5_out | CLC5_out | CLC5_out |
10011 | CLC4_out | CLC4_out | CLC4_out |
10010 | CLC3_out | CLC3_out | CLC3_out |
10001 | CLC2_out | CLC2_out | CLC2_out |
10000 | CLC1_out | CLC1_out | CLC1_out |
01111-01001 | Reserved | Reserved | Reserved |
01000 | ZCD_OUT | ZCD_OUT | ZCD_OUT |
00111 | CLKREF_OUT | CLKREF_OUT | CLKREF_OUT |
00110 | SOSC | SOSC | SOSC |
00101 | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) | MFINTOSC (31 kHz) |
00100 | LFINTOSC | LFINTOSC | LFINTOSC |
00011 | HFINTOSC | HFINTOSC | HFINTOSC |
00010 | FOSC | FOSC | FOSC |
00001 | FOSC/4 | FOSC/4 | FOSC/4 |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |
| Value | Description |
|---|---|
| n | See the “Clock Source Selection” table |