21.9.6 TxRST
| Name: | TxRST |
| Address: | 0xFBF,0xFB9,0xFB3 |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0]
| RSEL[4:0] | Reset Source | ||
|---|---|---|---|
| TMR2 | TMR4 | TMR6 | |
11000-11111 | Reserved | Reserved | Reserved |
10111 | CLC8_out | CLC8_out | CLC8_out |
10110 | CLC7_out | CLC7_out | CLC7_out |
10101 | CLC6_out | CLC6_out | CLC6_out |
10100 | CLC5_out | CLC5_out | CLC5_out |
10011 | CLC4_out | CLC4_out | CLC4_out |
10010 | CLC3_out | CLC3_out | CLC3_out |
10001 | CLC2_out | CLC2_out | CLC2_out |
10000 | CLC1_out | CLC1_out | CLC1_out |
01111 | EUSART2 TX/CK | EUSART2 TX/CK | EUSART2 TX/CK |
01110 | EUSART2 DT | EUSART2 DT | EUSART2 DT |
01101 | EUSART1 TX/CK | EUSART1 TX/CK | EUSART1 TX/CK |
01100 | EUSART1 DT | EUSART1 DT | EUSART1 DT |
01011 | Reserved | Reserved | Reserved |
01010 | ZCD_OUT | ZCD_OUT | ZCD_OUT |
01001 | CMP2OUT | CMP2OUT | CMP2OUT |
01000 | CMP1OUT | CMP1OUT | CMP1OUT |
00111 | PWM4OUT | PWM4OUT | PWM4OUT |
00110 | PWM3OUT | PWM3OUT | PWM3OUT |
00101 | CCP2OUT | CCP2OUT | CCP2OUT |
00100 | CCP1OUT | CCP1OUT | CCP1OUT |
00011 | TMR6 post-scaled | TMR6 post-scaled | Reserved |
00010 | TMR4 post-scaled | Reserved | TMR4 post-scaled |
00001 | Reserved | TMR2 post-scaled | TMR2 post-scaled |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |
| Value | Description |
|---|---|
| n | See the External Reset Sources table |