Jump to main content
20.14.4 TMRxGATE Timer Gate Source
Selection Register Name: TMRxGATE Address: 0xFD0,0xFCA,0xFC4
Bit 7 6 5 4 3 2 1 0 GSS[4:0] Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
bits
Table 20-5. Timer Gate Sources GSS Gate Source Timer1 Timer3 Timer5 11000-11111Reserved Reserved Reserved 10111CLC8_out CLC8_out CLC8_out 10110CLC7_out CLC7_out CLC7_out 10101CLC6_out CLC6_out CLC6_out 10100CLC5_out CLC5_out CLC5_out 10011CLC4_out CLC4_out CLC4_out 10010CLC3_out CLC3_out CLC3_out 10001CLC2_out CLC2_out CLC2_out 10000CLC1_out CLC1_out CLC1_out 01111Reserved Reserved Reserved 01110ZCDOUT ZCDOUT ZCDOUT 01101CMP2OUT CMP2OUT CMP2OUT 01100CMP1OUT CMP1OUT CMP1OUT 01011PWM4OUT PWM4OUT PWM4OUT 01010PWM3OUT PWM3OUT PWM3OUT 01001CCP2OUT CCP2OUT CCP2OUT 01000CCP1OUT CCP1OUT CCP1OUT 00111TMR6OUT
(post-scaled) TMR6OUT
(post-scaled) TMR6OUT
(post-scaled) 00110TMR5
overflow TMR5
overflow Reserved 00101TMR4OUT
(post-scaled) TMR4OUT
(post-scaled) TMR4OUT
(post-scaled) 00100TMR3
overflow Reserved TMR3
overflow 00011TMR2OUT
(post-scaled) TMR2OUT
(post-scaled) TMR2OUT
(post-scaled) 00010Reserved TMR1
overflow TMR1
overflow 00001TMR0
overflow TMR0
overflow TMR0
overflow 00000Pin selected by
T1GPPS Pin selected by
T3GPPS Pin selected by
T5GPPS
Reset States: POR/BOR = 00000 All Other Resets = uuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.