16.3.1 PORTE on 28-Pin Devices
For 28-pin devices, PORTE is only available when Master Clear
functionality is disabled (MCLRE = 0
). In this case, PORTE is a single
bit, input-only port comprised of RE3 only. The pin operates as previously described. RE3
in PORTE register is a read-only bit and will read ‘1
’ when MCLRE = 1
(i.e., Master Clear
enabled).