16.3.2 RE3 Weak Pull-Up
The port RE3 pin has an individually controlled weak internal pull-up. When set, the WPUE3 bit enables the RE3 pin pull-up. When the RE3 port pin is configured as MCLR, (CONFIG2L, MCLRE = 1
and CONFIG4H, LVP = 0
), or configured for Low-Voltage Programming, (MCLRE = x and LVP = 1
), the pull-up is always enabled and the WPUE3 bit has no effect.