26.1.4 Output Polarity

The last stage in the CLC is the output polarity. Setting the POL bit in the CLCxPOL register inverts the output signal from the logic stage. Changing the polarity while the interrupts are enabled will cause an interrupt for the resulting output transition.